<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="6.2">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.003125" unitdist="mic" unit="mm" style="lines" multiple="1" display="yes" altdistance="0.003125" altunitdist="mic" altunit="mm"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="no" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="no" active="yes"/>
<layer number="20" name="Dimension" color="15" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="no" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="no" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="no" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="no" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="no" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="no" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="no" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="no" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="no" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="no" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="no" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="no" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="no" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="no" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="no" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="no" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="no" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="no" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="no" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="no" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="no" active="yes"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="no" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="yes" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="4" name="Route4" color="1" fill="4" visible="no" active="no"/>
<layer number="5" name="Route5" color="4" fill="4" visible="no" active="no"/>
<layer number="6" name="Route6" color="1" fill="8" visible="no" active="no"/>
<layer number="7" name="Route7" color="4" fill="8" visible="no" active="no"/>
<layer number="8" name="Route8" color="1" fill="2" visible="no" active="no"/>
<layer number="9" name="Route9" color="4" fill="2" visible="no" active="no"/>
<layer number="10" name="Route10" color="1" fill="7" visible="no" active="no"/>
<layer number="11" name="Route11" color="4" fill="7" visible="no" active="no"/>
<layer number="12" name="Route12" color="1" fill="5" visible="no" active="no"/>
<layer number="13" name="Route13" color="4" fill="5" visible="no" active="no"/>
<layer number="14" name="Route14" color="1" fill="6" visible="no" active="no"/>
<layer number="15" name="Route15" color="4" fill="6" visible="no" active="no"/>
<layer number="2" name="Route2" color="1" fill="3" visible="no" active="no"/>
<layer number="3" name="Route3" color="4" fill="3" visible="no" active="no"/>
</layers>
<library>
<description>&lt;b&gt;Connectors from LEMO&lt;/b&gt;&lt;p&gt;
&lt;author&gt;info@lemo.com&lt;/author&gt;</description>
<packages>
<package name="ECB.00.304.CLN">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
Source: http://www.lemo.com/catalog/ROW/UK_English/unipole_multipole.pdf</description><text x="0" y="-7.75" size="1.27" layer="27">&gt;VALUE</text> 
<text x="0" y="6.88" size="1.27" layer="25">&gt;NAME</text>
<circle x="0" y="0" radius="5.1" width="0.2" layer="21"/>
<wire x1="-0.8" y1="5.55" x2="0.8" y2="5.55" width="0.2" layer="21"/>
<circle x="0" y="0" radius="6.25" width="0.1" layer="21"/>
<text x="-1.666" y="1.066" size="0.8" layer="21">1</text>
<text x="-1.666" y="-1.866" size="0.8" layer="21">2</text>
<text x="1.066" y="-1.866" size="0.8" layer="21">3</text>
<text x="1.066" y="1.066" size="0.8" layer="21">4</text>
<pad name="1" x="-0.566" y="0.566" drill="0.6" diameter="1" rot ="R120"/>
<pad name="2" x="-0.566" y="-0.566" drill="0.6" diameter="1" rot ="R120"/>
<pad name="3" x="0.566" y="-0.566" drill="0.6" diameter="1" rot ="R120"/>
<pad name="4" x="0.566" y="0.566" drill="0.6" diameter="1" rot ="R120"/>

</package>
</packages>
<symbols>
<symbol name="P4">
<pin name="1" x="-5.08" y="0" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="2" x="-5.08" y="-2.54" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="3" x="-5.08" y="-5.08" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="4" x="-5.08" y="-7.62" visible="pin" length="short" direction="pas" swaplevel="1"/><wire x1="-2.54" y1="2.54" x2="-2.54" y2="-10.16" width="0.254" layer="94"/>
<wire x1="-2.54" y1="-10.16" x2="2.54" y2="-10.16" width="0.254" layer="94"/> 
<wire x1="2.54" y1="-10.16" x2="2.54" y2="2.54" width="0.254" layer="94"/> 
<wire x1="2.54" y1="2.54" x2="-2.54" y2="2.54" width="0.254" layer="94"/><text x="-2.54" y="3" size="1.778" layer="95">&gt;Name</text>
<text x="-2.54" y="-12.3" size="1.778" layer="96">&gt;Value</text></symbol>
</symbols>
<devicesets>
<deviceset name="ECB.00.304.CLN" prefix="X">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
&lt;br&gt;4 pin&lt;br&gt;ECB.00.304.CLN&lt;br&gt; 
Fixed receptacle with two nuts and straight contact for printed circuit (back panel mounting), Female Contact&lt;br&gt;Drawing Rev. 00&lt;br&gt;Source: http://www.lemo.com/catalog/ROW/UK_English/unipole_multipole.pdf</description>
<gates>
<gate name="G$1" symbol="P4" x="0" y="0" swaplevel="1"/>
</gates>
<devices>
<device name="" package="ECB.00.304.CLN">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<technologies>
<technology name="">
<attribute name="MF" value="" constant="no"/>
<attribute name="MPN" value="ECB.00.304.CLN" constant="no"/>
<attribute name="OC_FARNELL" value="unknown" constant="no"/>
<attribute name="OC_NEWARK" value="unknown" constant="no"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
</eagle>
